Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6541-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6541-81

General Information

  • Extended Product Type:
    6541-81
  • Product ID:
    2CKA006599A2882
  • EAN:
    4011395056424
  • Catalog Description:
    Cover Plate for Cooling Central cover plate anthracite - 63x63
  • Long Description:
    For KNX room temperature controller object 6109/08.
    For Busch-Universal master dimmer power module 6594 U.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Cooling
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6033
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    16.5 g
  • Dimension Diagram:
    2CKA000097E0678

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links