You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6540-81-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6540-81-102

General Information

  • Extended Product Type:
    6540-81-102
  • Product ID:
    2CKA006599A2950
  • EAN:
    4011395125403
  • Catalog Description:
    6540-81-102 Cover Plate Dimmer Light / Load Control Turn button anthracite - 63x63
  • Long Description:
    Elevated knob. For Busch-Dimmer®. For inserts 2112 U-101/2247 U/2250 U/6513 U-102/6517 U-10x/6519 U/6520 U/6523 U(R)(10x) /6591 U-10x and 6592 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006512A0057
2247 U Dimmer insert 2247 U 1 piece
2CKA006599A2274
3856 Neon Lamp Dimmer Light / Load Control 3856 1 piece
2CKA006519A0011
6519 U Inserts 6519 U 1 piece
2CKA006599A2035
2112 U-101 Venetian blind control element Light / Load Control 2112 U-101 1 piece
2CKA006513A0589
6592 U Dimmer insert Light / Load Control 6592 U 1 piece
2CKA006520A0226
6520 U Dimmer insert Light / Load Control 6520 U 1 piece
2CKA006513A0587
6591 U-101 Dimmer insert 6591 U-101 1 piece
2CKA006517A0016
6517 U-101 Inserts 6517 U-101 1 piece
2CKA006599A3025
2116 U Electronic Potentiometer Light / Load Control 2116 U 1 piece
2CKA006599A3026
2116/11 U Electronic Potentiometer Light / Load Control 2116/11 U 1 piece
2CKA006599A2987
2117 U-500 Electronic Potentiometer Light / Load Control 2117 U-500 1 piece

Technical

  • Application:
    Dimmer
  • Product Range:
    future®, Busch-axcent®, carat®; Busch-dynasty®
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Turn button
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    21 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    24 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    4011395125403

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    1360053
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links