Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2112 UCJ-101-501

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2112 UCJ-101-501

General Information

  • Extended Product Type:
    2112 UCJ-101-501
  • Product ID:
    2CKA006599A2960
  • EAN:
    4011395126325
  • Catalog Description:
    2112 UCJ-101-501 Potentiometer 1-10 V
  • Long Description:
    2112 UCJ-101-501 Potentiometer 1-10 V

Additional Information

  • Application Function:
    Electrical Load and Light Control
  • Battery Weight:
    0 g
  • Built-In Depth (t2):
    32 mm
  • CN8:
    8533 40 90
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85334090
  • Data Sheet, Technical Information:
    No document needed
  • Declaration of Conformity - CE:
    2CKA100000E1715
  • Degree of Protection:
    IP20
  • EAN:
    4011395126325
  • eClass:
    V11.0 : 27144073
  • ETIM 5:
    EC000534 - Automatic controller for light controlling system
  • ETIM 6:
    EC000534 - Automatic controller for light controlling system
  • ETIM 7:
    EC000534 - Automatic controller for light controlling system
  • ETIM 8:
    EC000534 - Automatic controller for light controlling system
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    2112 UCJ-101-501 Potentiometer 1-10 V
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 EAN:
    4011395126325
  • Package Level 1 Gross Weight:
    117.5 g
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    88 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    1.36 kg
  • Package Level 2 Height:
    116 mm
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    193 mm
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    150.6 kg
  • Package Level 3 Height:
    1.078 m
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Width:
    0.8 m
  • Product Main Type:
    Component parts
  • Product Net Depth / Length:
    53 mm
  • Product Net Height:
    71 mm
  • Product Net Weight:
    88.5 g
  • Product Net Width:
    71 mm
  • REACH Declaration:
    2CKA309999E9999
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6078
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)
  • Selling Unit of Measure:
    piece
  • Short Description:
    2112 UCJ-101-501 Potentiometer 1-10 V
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • Design Range:
    Jussi
  • Application Sub Function:
    Dimming
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • REACH Date:
    20230825
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links