Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2117 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2117 U

General Information

  • Extended Product Type:
    2117 U
  • Product ID:
    2CKA006599A2985
  • EAN:
    4011395152188
  • Catalog Description:
    Busch-Rotary-Dimmer Insert DALI Turn/push button
  • Long Description:
    For DALI broadcast service (via central telegram). For switching and dimming up to 64 DALI- devices like electronic ballasts and transformers with DALI-interface. With rotary control and ON/OFF push operation. Fool proved. Brightness power-on level and backround brightness level adjustable, buffered. With integrated LED illumination for orientation. Color of orientation light adjustable (18 presets and OFF). Up to 5 potentiometers are connectable in parallel. Max. current consumption: 15 mA. Not suitable for combining with other DALI sensors or central units of other manufacturers. An additional DALI power supply is needed, e.g. by Tridonic, Philips, Helvar or 2117/11 U. Max. DALI-cable length: 300 m (1,5 - 2,5 mm²). Without cover plate.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A3028
Electronic Controls for Dimmer Turn button alpine white - Reflex SI/SI Linear 2115 E-214-501 1 piece
2CKA006599A2929
Electronic Controls for Dimmer Turn button white - Basic55 2115-92-507 1 piece
2CKA006599A2990
Electronic Controls for Dimmer Turn button champagne - Basic55 2115-93-507 1 piece
2CKA006599A2928
Electronic Controls for Dimmer Turn button alpine white - Basic55 2115-94-507 1 piece
2CKA006599A2991
Electronic Controls for Dimmer Turn button château-black - Basic55 2115-95-507 1 piece
2CKA006599A2992
Electronic Controls for Dimmer Turn button chalet white - Basic55 2115-96-507 1 piece
2CKA006599A1458
Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A1490
Cover Plate for Dimmer Turn button bronze - alpha 6540-21 1 piece
2CKA006599A2324
Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A2852
Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece
2CKA006599A2855
Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A2084
Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2970
Cover Plate for Dimmer Turn button studio white matt - impuls 6540-774 1 piece
2CKA006599A2974
Cover Plate for Dimmer Turn button black matt - impuls 6540-775 1 piece
2CKA006599A2917
Cover Plate for Dimmer Turn button aluminium silver - impuls 6540-783 1 piece
2CKA006599A2980
Cover Plate for Dimmer Turn button with Neon lamp grey metallic - 63x63 6540-803-102 1 piece
2CKA006599A2950
Cover Plate for Dimmer Turn button with Neon lamp anthracite - 63x63 6540-81-102 1 piece
2CKA006599A2951
Cover Plate for Dimmer Turn button with Neon lamp ivory white - 63x63 6540-82-102 1 piece
2CKA006599A2952
Cover Plate for Dimmer Turn button with Neon lamp aluminium silver - 63x63 6540-83-102 1 piece
2CKA006599A3009
6540-84-102-500 Center Pl. SF Dimmer 6540-84-102-500 1 piece
2CKA006599A2959
Cover Plate for Dimmer Turn button with Neon lamp stainless steel - Pure Stainless Steel 6540-866-102 1 piece
2CKA006599A2961
Cover Plate for Dimmer Turn button with Neon lamp studio white matt - 63x63 6540-884-102 1 piece
2CKA006599A2966
Cover Plate for Dimmer Turn button with Neon lamp black matt - 63x63 6540-885-102 1 piece
2CKA001754A4373
Cover Frame 1gang platinum - alpha 1721 KA-20 1 piece
2CKA001754A4382
Cover Frame 1gang bronze - alpha 1721 KA-21 1 piece
2CKA001754A2965
Cover Frame 1gang studio white - alpha 1721 KA-24G 1 piece
2CKA001754A4509
Cover Frame 1gang titanium - alpha 1721 KA-266-500 1 piece
2CKA001754A4516
Cover Frame 1gang white - Busch-Duro 2000 1721 NS-212-500 1 piece
2CKA001754A4496
Cover Frame 1gang alpine white - Reflex SI 1721 NS-214-500 1 piece
2CKA001754A4093
Cover Frame 1gang white - Busch-Duro 2000 SI Linear 1721 NSKA-212 1 piece
2CKA001754A4497
Cover Frame 1gang alpine white - Reflex SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A4065
Cover Frame 1gang studio white - alpha 1721 NSKA-24G 1 piece
2CKA001754A4713
Cover Frame 1gang red - future linear 1721-12-182K-101 1 piece
2CKA001754A4240
Cover Frame 1gang anthracite - future linear 1721-181K 1 piece
2CKA001754A4168
Cover Frame 1gang ivory white - future 1721-182 1 piece
2CKA001754A4506
Cover Frame 1gang ivory white - future linear 1721-182K-500 1 piece
2CKA001754A4529
Cover Frame 1gang aluminium silver - future linear 1721-183K-500 1 piece
2CKA001754A4173
Cover Frame 1gang studio white - future 1721-184 1 piece
2CKA001754A4527
Cover Frame 1gang studio white - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
Cover Frame 1gang studio white - future 1721-184-500 1 piece
2CKA001754A4498
Cover Frame 1gang studio white - future linear 1721-184K-500 1 piece
2CKA001754A4521
Cover Frame 1gang platinum - alpha 1721-20-500 1 piece
2CKA001754A4522
Cover Frame 1gang bronze - alpha 1721-21-500 1 piece
2CKA001754A4775
Cover Frame 1gang glass purple - Busch-axcent pur 1721-223 1 piece
2CKA001754A4760
Cover Frame 1gang glass sun - Busch-axcent pur 1721-225 1 piece
2CKA001754A4770
Cover Frame 1gang glass avocado - Busch-axcent pur 1721-226 1 piece
2CKA001754A4765
Cover Frame 1gang glass coral - Busch-axcent pur 1721-227 1 piece
2CKA001754A4755
Cover Frame 1gang glass ocean - Busch-axcent pur 1721-228 1 piece
2CKA001754A4780
Cover Frame 1gang glass oyster - Busch-axcent pur 1721-229 1 piece
2CKA001754A4512
Cover Frame 1gang ivory - alpha 1721-22G-500 1 piece
2CKA001754A4790
Cover Frame 1gang paper brown - Busch-axcent pur 1721-243 1 piece
2CKA001754A4800
Cover Frame 1gang glass black - Busch-axcent pur 1721-245 1 piece
2CKA001754A4785
Cover Frame 1gang paper blue - Busch-axcent pur 1721-248 1 piece
2CKA001754A4503
Cover Frame 1gang studio white - alpha 1721-24G-500 1 piece
2CKA001754A4391
Cover Frame 1gang titanium - alpha 1721-266 1 piece
2CKA001754A4688
Cover Frame 1gang platinum - Busch-axcent pur 1721-270-500 1 piece
2CKA001754A4708
Cover Frame 1gang black matt - Busch-axcent pur 1721-275-500 1 piece
2CKA001754A4698
Cover Frame 1gang titanium - Busch-axcent pur 1721-276-500 1 piece
2CKA001754A4437
Cover Frame 1gang white glass - Busch-axcent pur 1721-280 1 piece
2CKA001754A4409
Cover Frame 1gang black - Busch-axcent 1721-281 1 piece
2CKA001754A4331
Cover Frame 1gang studio white - Busch-axcent 1721-284 1 piece
2CKA001754A4334
Cover Frame 1gang yellow - Busch-axcent 1721-285 1 piece
2CKA001754A4337
Cover Frame 1gang green - Busch-axcent 1721-286 1 piece
2CKA001754A4340
Cover Frame 1gang red - Busch-axcent 1721-287 1 piece
2CKA001754A4343
Cover Frame 1gang blue - Busch-axcent 1721-288 1 piece
2CKA001754A4805
Cover Frame 1gang slate grey - Busch-axcent pur 1721-290 1 piece
2CKA001754A4471
Cover Frame 1gang entrée grey - Busch-axcent 1721-291-500 1 piece
2CKA001754A4795
Cover Frame 1gang concrete grey - Busch-axcent pur 1721-298 1 piece
2CKA001754A4505
Cover Frame 1gang ivory - impuls 1721-72-500 1 piece
2CKA001754A4514
Cover Frame 1gang chrome - impuls 1721-726-500 1 piece
2CKA001754A4507
Cover Frame 1gang solar gold - impuls 1721-73-500 1 piece
2CKA001754A4513
Cover Frame 1gang alpine white - impuls 1721-74-500 1 piece
2CKA001754A4222
Cover Frame 1gang alpine white - impuls 1721-74-507 1 piece
2CKA001754A4429
Cover Frame 1gang studio white matt - impuls 1721-774 1 piece
2CKA001754A4430
Cover Frame 1gang studio white matt - impuls 1721-774-507 1 piece
2CKA001754A4424
Cover Frame 1gang black matt - impuls 1721-775 1 piece
2CKA001754A4510
Cover Frame 1gang champagne metallic - impuls 1721-79-500 1 piece
2CKA001754A4225
Cover Frame 1gang champagne metallic - impuls 1721-79-507 1 piece
2CKA001754A4535
Cover Frame 1gang chrome - solo 1721-80-500 1 piece
2CKA001754A4538
Cover Frame 1gang chrome gloss - solo 1721-80G-500 1 piece
2CKA001754A4442
Cover Frame 1gang white glass - carat 1721-811 1 piece
2CKA001754A4820
Cover Frame 1gang porcelain anthracite - carat 1721-815 1 piece
2CKA001754A4258
Cover Frame 1gang bronze - carat 1721-821 1 piece
2CKA001754A4356
Cover Frame 1gang gold - carat 1721-823-101 1 piece
2CKA001754A4322
Cover Frame 1gang glass black - carat 1721-825 1 piece
2CKA001754A4360
Cover Frame 1gang chrome - carat 1721-826-101 1 piece
2CKA001754A4605
Cover Frame 1gang anthracite - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
Cover Frame 1gang ivory white - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
Cover Frame 1gang polished brass decor anthracite - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
Cover Frame 1gang polished brass anthracite - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
Cover Frame 1gang polished brass decor ivory white - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
Cover Frame 1gang polished brass ivory white - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
Cover Frame 1gang antique brass decor anthracite - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
Cover Frame 1gang studio white - solo 1721-84-500 1 piece
2CKA001754A4585
Cover Frame 1gang antique brass anthracite - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
Cover Frame 1gang antique brass decor ivory white - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
Cover Frame 1gang antique brass ivory white - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
Cover Frame 1gang stainless steel - carat 1721-860 1 piece
2CKA001754A4500
Cover Frame 1gang stainless steel - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
Cover Frame 1gang studio white matt - future linear 1721-884K-500 1 piece
2CKA001754A4532
Cover Frame 1gang black matt - future linear 1721-885K-500 1 piece
2CKA001754A4374
Cover Frame 2gang platinum - alpha 1722 KA-20 1 piece
2CKA001754A4383
Cover Frame 2gang bronze - alpha 1722 KA-21 1 piece
2CKA001754A3849
Cover Frame 2gang ivory - alpha 1722 KA-22G 1 piece
2CKA001754A2999
Cover Frame 2gang studio white - alpha 1722 KA-24G 1 piece
2CKA001754A4523
Cover Frame 2gang titanium - alpha 1722 KA-266-500 1 piece
2CKA001754A2239
Cover Frame 2gang white - Busch-Duro 2000 1722 NS-212 1 piece
2CKA001754A2163
Cover Frame 2gang alpine white - Reflex SI 1722 NS-214 1 piece
2CKA001754A4094
Cover Frame 2gang white - Busch-Duro 2000 SI Linear 1722 NSKA-212 1 piece
2CKA001754A4059
Cover Frame 2gang alpine white - Reflex SI Linear 1722 NSKA-214 1 piece
2CKA001754A4066
Cover Frame 2gang studio white - alpha 1722 NSKA-24G 1 piece
2CKA001754A4714
Cover Frame 2gang red - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
Cover Frame 2gang anthracite - future linear 1722-181K 1 piece
2CKA001754A4169
Cover Frame 2gang ivory white - future 1722-182 1 piece
2CKA001754A4231
Cover Frame 2gang ivory white - future linear 1722-182K 1 piece
2CKA001754A4530
Cover Frame 2gang aluminium silver - future linear 1722-183K-500 1 piece
2CKA001754A4174
Cover Frame 2gang studio white - future 1722-184 1 piece
2CKA001754A4508
Cover Frame 2gang studio white - future 1722-184-500 1 piece
2CKA001754A4499
Cover Frame 2gang studio white - future linear 1722-184K-500 1 piece
2CKA001754A4524
Cover Frame 2gang platinum - alpha 1722-20-500 1 piece
2CKA001754A1710
Cover Frame 2gang bronze - alpha 1722-21 1 piece
2CKA001754A4776
Cover Frame 2gang glass purple - Busch-axcent pur 1722-223 1 piece
2CKA001754A4761
Cover Frame 2gang glass sun - Busch-axcent pur 1722-225 1 piece
2CKA001754A4771
Cover Frame 2gang glass avocado - Busch-axcent pur 1722-226 1 piece
2CKA001754A4766
Cover Frame 2gang glass coral - Busch-axcent pur 1722-227 1 piece
2CKA001754A4756
Cover Frame 2gang glass ocean - Busch-axcent pur 1722-228 1 piece
2CKA001754A4781
Cover Frame 2gang glass oyster - Busch-axcent pur 1722-229 1 piece
2CKA001754A3799
Cover Frame 2gang ivory - alpha 1722-22G 1 piece
2CKA001754A4791
Cover Frame 2gang paper brown - Busch-axcent pur 1722-243 1 piece
2CKA001754A4801
Cover Frame 2gang glass black - Busch-axcent pur 1722-245 1 piece
2CKA001754A4786
Cover Frame 2gang paper blue - Busch-axcent pur 1722-248 1 piece
2CKA001754A4511
Cover Frame 2gang studio white - alpha 1722-24G-500 1 piece
2CKA001754A4392
Cover Frame 2gang titanium - alpha 1722-266 1 piece
2CKA001754A4689
Cover Frame 2gang platinum - Busch-axcent pur 1722-270-500 1 piece
2CKA001754A4709
Cover Frame 2gang black matt - Busch-axcent pur 1722-275-500 1 piece
2CKA001754A4699
Cover Frame 2gang titanium - Busch-axcent pur 1722-276-500 1 piece
2CKA001754A4438
Cover Frame 2gang white glass - Busch-axcent pur 1722-280 1 piece
2CKA001754A4410
Cover Frame 2gang black - Busch-axcent 1722-281 1 piece
2CKA001754A4332
Cover Frame 2gang studio white - Busch-axcent 1722-284 1 piece
2CKA001754A4335
Cover Frame 2gang yellow - Busch-axcent 1722-285 1 piece
2CKA001754A4338
Cover Frame 2gang green - Busch-axcent 1722-286 1 piece
2CKA001754A4341
Cover Frame 2gang red - Busch-axcent 1722-287 1 piece
2CKA001754A4344
Cover Frame 2gang blue - Busch-axcent 1722-288 1 piece
2CKA001754A4806
Cover Frame 2gang slate grey - Busch-axcent pur 1722-290 1 piece
2CKA001754A4472
Cover Frame 2gang entrée grey - Busch-axcent 1722-291-500 1 piece
2CKA001754A4796
Cover Frame 2gang concrete grey - Busch-axcent pur 1722-298 1 piece
2CKA001754A4482
Cover Frame 2gang maison-beige - Busch-axcent 1722-299-500 1 piece
2CKA001754A4313
Cover Frame 2gang ivory - impuls 1722-72 1 piece
2CKA001754A4134
Cover Frame 2gang chrome - impuls 1722-726 1 piece
2CKA001754A4525
Cover Frame 2gang alpine white - impuls 1722-74-500 1 piece
2CKA001754A4226
Cover Frame 2gang alpine white - impuls 1722-74-507 1 piece
2CKA001754A4431
Cover Frame 2gang studio white matt - impuls 1722-774 1 piece
2CKA001754A4432
Cover Frame 2gang studio white matt - impuls 1722-774-507 1 piece
2CKA001754A4425
Cover Frame 2gang black matt - impuls 1722-775 1 piece
2CKA001754A2528
Cover Frame 2gang champagne metallic - impuls 1722-79 1 piece
2CKA001754A4537
Cover Frame 2gang chrome - solo 1722-80-500 1 piece
2CKA001754A4327
Cover Frame 2gang chrome gloss - solo 1722-80G 1 piece
2CKA001754A4443
Cover Frame 2gang white glass - carat 1722-811 1 piece
2CKA001754A4821
Cover Frame 2gang porcelain anthracite - carat 1722-815 1 piece
2CKA001754A4259
Cover Frame 2gang bronze - carat 1722-821 1 piece
2CKA001754A4357
Cover Frame 2gang gold - carat 1722-823-101 1 piece
2CKA001754A4323
Cover Frame 2gang glass black - carat 1722-825 1 piece
2CKA001754A4361
Cover Frame 2gang chrome - carat 1722-826-101 1 piece
2CKA001754A4606
Cover Frame 2gang anthracite - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
Cover Frame 2gang ivory white - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
Cover Frame 2gang polished brass decor anthracite - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
Cover Frame 2gang polished brass anthracite - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
Cover Frame 2gang polished brass decor ivory white - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
Cover Frame 2gang polished brass ivory white - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
Cover Frame 2gang antique brass decor anthracite - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
Cover Frame 2gang studio white - solo 1722-84-500 1 piece
2CKA001754A4586
Cover Frame 2gang antique brass anthracite - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
Cover Frame 2gang antique brass decor ivory white - Busch-Dynasty 1722-846-500 1 piece
2CKA006599A2274
Illumination set Dimmer Neon lamp 230 V 3856 1 piece
2CKA006599A2282
Illumination set Dimmer Neon lamp 230 V 3857 1 piece
2CKA006599A2316
Neon Lamp 230 V 3858 1 piece
2CKA001714A0295
Braille Sticker Symbol "light" - Allwetter 44 (IP 44) 2144 LI 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    DALI
  • Design:
    Busch-Rotary-Dimmer
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Actuator Type:
    Turn/push button
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6097
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    51 mm
  • Product Net Weight:
    96 g
  • Built-In Depth (t2):
    28.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links