You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6701-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6701-101-500

General Information

  • Extended Product Type:
    6701-101-500
  • Product ID:
    2CKA006700A0040
  • EAN:
    4011395182642
  • Catalog Description:
    Flush Mounted Inserts 1 gang(s) 230 V
  • Long Description:
    For wireless switching of electrical loads. Functions via radio control: ON/OFF, timer and light scene control. Functions via the extension unit: ON/OFF, timer and sending a radio control telegram. Operation via conventional push button (2020 US/2021/6 UK) possible. Actuation of the extension unit (via conventional push-button) causes the output to switch and a radio control telegram to be sent. Actuation of extension unit in ON/OFF function: Alternate sending of an ON/OFF telegram. Actuation of extension unit in timer function: Sending of an ON telegram. For Busch-Watchdog WaveLINE. For wall mounted transmitter Waveline 6731-xxx, 6732-xxx und 6733-xxx. For remote control WaveLINE 6780. Switch-off delay: Adjustable to 5 seconds, 1-5-15 minutes. Repeater function can be activated for extended range. For universal attachment or installation. 3 wire connection (neutral conductor required). For installation in (deep) flush-mounted boxes to German Standard DIN 49073. Controllable up to 32 transmission addresses. Send/receive frequency: 868 MHz. Free-field range: approx. 100 m.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece
2CKA006700A0025
RF-Dimmer Actuator 1 gang(s) 230 V 6704-500 1 piece
2CKA006780A0001
Accessories 3 V black 6780-500 1 piece
2CKA006730A0028
WaveLine Electronic Controls 1 channel Radio Control white - Busch-Duro 2000 6731-212-500 1 piece
2CKA006730A0031
WaveLine Electronic Controls 2 channel Radio Control alpine white - Reflex SI/SI Linear 6732-214-500 1 piece
2CKA006730A0032
Electronic Controls 1 channel Radio Control ivory white - 63x63 6731-82-500 1 piece
2CKA006730A0041
WaveLine Electronic Controls 1 channel Radio Control stainless steel - Pure Stainless Steel 6731-866-500 1 piece
2CKA006730A0038
Electronic Controls 1 channel Radio Control studio white - 63x63 6731-84-500 1 piece
2CKA006730A0035
Electronic Controls 1 channel Radio Control aluminium silver - 63x63 6731-83-500 1 piece
2CKA006730A0033
Electronic Controls 2 channel Radio Control ivory white - 63x63 6732-82-500 1 piece
2CKA006730A0036
Electronic Controls 2 channel Radio Control aluminium silver - 63x63 6732-83-500 1 piece
2CKA006730A0039
Electronic Controls 2 channel Radio Control studio white - 63x63 6732-84-500 1 piece
2CKA006730A0042
Wall sensor 2 channel Radio Control stainless steel - Pure Stainless Steel 6732-866-500 1 piece
2CKA006730A0034
Electronic Controls 4 channel Radio Control ivory white - 63x63 6733-82-500 1 piece
2CKA006730A0037
Electronic Controls 4 channel Radio Control aluminium silver - 63x63 6733-83-500 1 piece
2CKA006730A0040
6733-84-500 RF-Switch Sensor 4-fold 6733-84-500 1 piece
2CKA006730A0043
Electronic Controls 4 channel Radio Control stainless steel - Pure Stainless Steel 6733-866-500 1 piece
2CKA006720A0001
Accessories studio white matt 6720-64 1 piece
2CKA006720A0002
Accessories basalt black 6720-65 1 piece
2CKA006720A0003
Accessories stainless steel 6720-66 1 piece
2CKA006720A0004
Accessories studio white matt 6721-64 1 piece
2CKA006720A0005
Accessories basalt black 6721-65 1 piece
2CKA006730A0001
Electronic Controls for Control of electrical users white 6730-212 1 piece
2CKA006730A0002
Electronic Controls for Control of electrical users alpine white 6730-214 1 piece
2CKA006730A0007
Electronic Controls for Control of electrical users platinum 6730-20 1 piece
2CKA006730A0008
Electronic Controls for Control of electrical users bronze 6730-21 1 piece
2CKA006730A0009
Electronic Controls for Control of electrical users ivory 6730-22G 1 piece
2CKA006730A0011
Electronic Controls for Control of electrical users studio white 6730-24G 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Current Type:
    AC
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Frequency (f):
    868000000 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    1
  • Number of Relays:
    1
  • Number of Commands:
    3
  • Product Range:
    WaveLINE
  • Load Type:
    Resistive load
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Cable Length:
    0.11 m
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6197
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    66 g
  • Built-In Depth (t2):
    25 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000436 - Radio receiver
  • ETIM 9:
    EC000436 - Radio receiver
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27144202
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links