Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6732-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6732-214

General Information

  • Extended Product Type:
    6732-214
  • Product ID:
    2CKA006730A0047
  • EAN:
    4011395149874
  • Catalog Description:
    WaveLine Wall sensor 2 channel 2gang Radio Control alpine white - Reflex SI
  • Long Description:
    2gang wall-mounted transmitter independent of mains power supply. For switching and dimming. For controlling blinds and light scenes. 2 radio channels can be operated or up to 4 light scenes can be called up. For flush-mounted WaveLINE actuators 6701-101, 6702, 6703, 6704 and 6705-101. For LED display WaveLINE 6730-xxx. Compatible with WaveLINE KNX gateway TP-RF 6770. Send frequency: 868 MHz. Free-field range: approx. 100 m. Power supply: lithium button cell battery Type CR2032. Battery service life: typically 5 years, therefore practically maintenance-free. Automatic monitoring of battery life. Including fixing plate for mounting on smooth walls or on switch boxes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0027
WaveLine Switch Actuator Radio Control with ON/OFF switching, timer and light scene control 1 gang(s) 230 V 6702 1 piece
2CKA006700A0028
WaveLine Switch Actuator Radio Control with ON/OFF / venetian blind switching and lightscene control 2 gang(s) 230 V 6703 1 piece
2CKA006700A0029
WaveLine Dimming Actuator Radio Control Universal with ON/OFF switching, dimming and lightscene control 1 gang(s) 230 V 6704 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7534
  • Mounting Type:
    Surface Mounted
  • Mounting Position:
    Wall mounted installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Number of Channels:
    2
  • Number of Gangs:
    2
  • Design:
    WaveLine
  • Product Range:
    WaveLINE
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    3 g
  • Number of Batteries:
    1
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E6232
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    15.6 mm
  • Product Net Weight:
    0.068 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links