Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6737/01-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

6737/01-866

General Information

  • Extended Product Type:
    6737/01-866
  • Product ID:
    2CKA006730A0128
  • EAN:
    4011395200407
  • Catalog Description:
    Wall sensor for ZigBee Light Link 4 channel 4gang Radio Control stainless steel - Pure Stainless Steel
  • Long Description:
    4gang wall-mounted transmitter independent of mains power supply. For the wireless remote control of other ZigBee Light Link radio components. For saving and calling up 8 light scenes. For dimming 4 light scenes. For combining with/integrating in other systems which operate with the ZigBee Light Link protocol, such as Philips hue. With labelling field. Without enclosed labelling sheet. Compatible lettering software is available at www.busch-jaeger-labelingtool.com. Send/receive frequency: 2.4 GHz. Free-field range: approx. 100 m. Power supply: lithium button cell battery type CR2450 (included in scope of delivery) Battery service life: typically 3 years. Automatic monitoring of battery life. Including fixing plate for mounting on smooth walls or on switch boxes.

Installation

  • Instructions and Manuals:
    2CKA000073B9245
  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    Wall mounted installation

Technical

  • Application:
    ZigBee Light Link
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Number of Channels:
    4
  • Number of Gangs:
    4
  • Design Range:
    Pure Stainless Steel
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Color:
    stainless steel
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    6.2 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6295
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    65 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links