Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6780-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6780-500

General Information

  • Extended Product Type:
    6780-500
  • Product ID:
    2CKA006780A0001
  • EAN:
    4011395134337
  • Catalog Description:
    Accessories 3 V black
  • Long Description:
    Network-independent radio control. For switching and dimming. For controlling blinds and light scenes. With 3 groups (A, B or C) with 5 pairs of channels. There are 15 radio channels operated singly or up to 30 light scenes can be called. With "ALL OFF" function for associated actuators. For flush-mounted WaveLINE actuators 6701-101, 6702, 6703, 6704 and 6705-101. Send frequency: 868 MHz. Free-field range: approx. 100 m. Power supply: lithium button cell battery Type CR2032. Battery service life: typically 5 years, therefore practically maintenance-free. Automatic monitoring of battery life.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006700A0023
WaveLine Flush Mounted Inserts 1 gang(s) 230 V 6702-500 1 piece
2CKA006700A0024
WaveLine Flush Mounted Inserts 2 gang(s) 230 V 6703-500 1 piece
2CKA006700A0025
RF-Dimmer Actuator 1 gang(s) 230 V 6704-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Number of Channels:
    16
  • Product Range:
    WaveLINE
  • Transmission Standard:
    Radio Control
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9004 - Signal Black
  • Color:
    black
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    3 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E6306
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP40

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    16 mm
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    186 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144039
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links