Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6844 AGM-204-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6844 AGM-204-500

General Information

  • Extended Product Type:
    6844 AGM-204-500
  • Product ID:
    2CKA006800A2507
  • EAN:
    4011395130414
  • Catalog Description:
    6844 AGM-204-500 Busch-Watchdog Presence tech BasicLINE
  • Long Description:
    Electronic movement detector for detecting thermal motion. Additional possibility for switch-on via normally open push-button switch.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Outdoor Movement Detector » BasicLINE Series » Standard Devices » Watchdog 180 BasicLine

Ordering

  • E-Number (Sweden):
    1300057
  • EAN:
    4011395130414
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.095 m
  • Product Net Depth / Length:
    0.118 m
  • Product Net Weight:
    340 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.087 m
  • Package Level 1 Height:
    0.127 m
  • Package Level 1 Depth / Length:
    0.122 m
  • Package Level 1 Gross Weight:
    340 g
  • Package Level 1 EAN:
    4011395130414
  • Package Level 3 Units:
    640 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    237.9 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Color:
    alpine white
  • Degree of Protection:
    IP55
  • Frequency (f):
    50...50 Hz
  • Illuminance:
    10...200 lx
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Surface-mounted
  • Number of Outputs:
    1
  • Product Main Type:
    Busch-Watchdog Presence tech BasicLINE
  • Product Name:
    Busch-Watchdog Presence tech BasicLINE
  • Product Range:
    Movement detector
  • Rated Voltage (Ur):
    230 V
  • Replaced Product ID (OLD):
    6800-0-2507
  • RoHS Date:
    20090909
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000133 - Movement sensor complete
  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds