Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6868-208-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

6868-208-500

General Information

  • Extended Product Type:
    6868-208-500
  • Product ID:
    2CKA006800A2563
  • EAN:
    4011395150986
  • Catalog Description:
    6868-208-500 Ceiling/corner adapter
  • Long Description:
    For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. For Busch-Watchdog 220 MasterLINE KNX. For Busch-Watchdog 220 MasterLINE KNX premium. For detection on two sides of the house, in combination with Busch-Watchdog 280. For ceiling mounting of the Busch-Watchdog. To increase the inclination of the Busch-Watchdog 220/280. It is mounted at the corner of the house, on the wall or under the ceiling. For flush or surface wiring.

Technical

  • Suitable For:
    2CKA006800A2529
    2CKA006800A2521
    2CKA006800A2575
    2CKA006800A2551
    2CKA006132A0314
    2CKA006132A0318
  • Product Range:
    Movement detector
  • Accessory Type:
    Corner adapter
  • Mounting Type:
    Surface Mounted
  • Color:
    silver metallic
  • Battery Weight:
    0 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    12.5 cm
  • Product Net Height:
    10.2 cm
  • Product Net Depth / Length:
    5.5 cm
  • Product Net Weight:
    0.167 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    167 g
  • Package Level 1 EAN:
    4011395150986

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001580 - Accessories for movement sensor
  • ETIM 8:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds