Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6833-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6833-84-500

General Information

  • Extended Product Type:
    6833-84-500
  • Product ID:
    2CKA006800A2720
  • EAN:
    4011395186961
  • Catalog Description:
    Alarm Devices studio white
  • Long Description:
    For early detection of smouldering fires and open fires with smoke build-up indoors acc. to photo-optical measuring principle (Tyndall). Permanently installed lithium battery with a service life of at least 10 years. With test button and mute function. Tested according to DIN EN 14604. Audible alarm with 85 dBA at 3 m. Dismantling safety. Not networkable. Diameter: 120 mm. Height: 47.50 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Input Voltage Type:
    DC
  • Power Supply Type:
    Battery / Accumulator
  • Sound dB (A):
    85 dB
  • Button Type:
    Combination (Test/Pause)
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    16 g
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Material Compliance

  • RoHS Information:
    2CKA200000E6471
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    120 mm
  • Product Net Depth / Length:
    47.5 mm
  • Product Net Weight:
    182 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001763 - Fire detector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 40040103
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links