Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6817/32-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6817/32-24

General Information

  • Extended Product Type:
    6817/32-24
  • Product ID:
    2CKA006800A2738
  • EAN:
    4011395217597
  • Catalog Description:
    Presence Detector 12 m 200 W
  • Long Description:
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With electronic switch contact for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A2304
Protection Cover 6898 1 piece

Installation

  • Instructions and Manuals:
    2CKA000173B9213
  • Mounting Type:
    Built-in
  • Mounting Position:
    Ceiling

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Setting Options by Infrared
  • Rated Voltage (Ur):
    230 V AC
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Current Range:
    Maximum 350 A
    Minimum 0.01 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    200 W
  • Power Loss:
    0.3 W
  • Measuring Range:
    12 m
  • Number of Outputs:
    1
  • Number of Switching Zones:
    640
  • Delay Time (τ):
    Off 0 second [unit of time]
    On 0 second [unit of time]
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Plug Clamp
  • Load Type:
    230 V incandescent lamps
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    5 ... 2000 lx
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6485
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP40

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    94 mm
  • Product Net Depth / Length:
    59 mm
  • Product Net Weight:
    129.5 g
  • Built-In Depth (t2):
    36 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links