Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SAP/A2.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SAP/A2.11

General Information

  • Extended Product Type:
    SAP/A2.11
  • Product ID:
    2CKA006800A2867
  • EAN:
    4011395276983
  • Catalog Description:
    SAP/A2.11 free@home Alarm-Stick
  • Long Description:
    Suitable for the free@home system integration of the Busch-Smoke alarm detector, Busch-Heat detectors and Busch-CO Alarm via the associated radio modules System prerequisite: ABB-free@home® System Access Point from SAP/S.13. Including USB extension cables for practical fixing outside the junction box Integration of alarm devices as free@home participants. Linking of the integrated detector with scenes and groups. Generation of Pusch notification in case of an alarm for mobile terminal devices. Radio frequency: 868 MHz

Technical

  • Product Range:
    Smoke alarm/heat alarm/CO alarm
  • Mounting Type:
    Miscellaneous

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    128.6 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.129 kg
  • Package Level 1 EAN:
    4011395276983
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Height:
    140 mm
  • Package Level 2 Depth / Length:
    310 mm
  • Package Level 2 Gross Weight:
    1.3 kg
  • Package Level 3 Units:
    450 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    78.5 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85322100
  • Country of Origin:
    Ireland (IE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000674 - Interface for bus system
  • ETIM 8:
    EC000674 - Interface for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8532 21 00
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143102
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds