Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 64821 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

64821 U-500

General Information

  • Extended Product Type:
    64821 U-500
  • Product ID:
    2CKA006800A3045
  • EAN:
    4011395294079
  • Catalog Description:
    64821 U-500 Inserts
  • Long Description:
    3 wire connection (neutral conductor required). For switching lighting systems. For switching two independent load circuits. For controlling light and ventilation systems. Operation in 1gang 2way installations via push switch-unit for combination with flush-mounted units. Operation also possible via conventional push buttons (2020 US, 2021/6 UK). Without control cover. For control element flex, 1gang, wireless, 62711-WL. For control element flex, 2gang, wireless, 62721-WL. For Busch-Comfort switch flex control element 64765-... . For Busch-Watchdog 180 flex sensors 6476x-... . For Busch-Watchdog 180 flex sensors, wireless, 6276x-...-WL. Combinable with extension insert, 64891 U.

Technical

  • Suitable For:
    2CKA006800A2918
    2CKA006800A2921
    2CKA006800A2923
    2CKA006800A2925
    2CKA006800A2927
    2CKA006800A2929
    2CKA006800A2931
    2CKA006800A2933
    2CKA006800A2934
    2CKA006800A2936
    2CKA006800A2941
    2CKA006800A2942
    2CKA006800A2943
    2CKA006800A2944
    2CKA006800A2945
    2CKA006800A2955
    2CKA006800A2958
    2CKA006800A2960
    2CKA006800A2962
    2CKA006800A2964
    2CKA006800A2966
    2CKA006800A2968
    2CKA006800A2970
    2CKA006800A2971
    2CKA006800A2973
    2CKA006800A2978
    2CKA006800A2979
    2CKA006800A2980
    2CKA006800A2981
    2CKA006800A2982
    2CKA006800A2992
    2CKA006800A2995
    2CKA006800A2997
    2CKA006800A2999
    2CKA006800A3001
    2CKA006800A3003
    2CKA006800A3005
    2CKA006800A3007
    2CKA006800A3008
    2CKA006800A3010
    2CKA006800A3015
    2CKA006800A3016
    2CKA006800A3017
    2CKA006800A3018
    2CKA006800A3019
    2CKA006200A0280
    2CKA006200A0282
    2CKA006800A3042
    2CKA006800A3048
    2CKA006500A0013
    2CKA006800A3051
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    0.3 W
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    free@home
  • Load Type:
    230 V- LEDi, typical.
  • Mounting Type:
    Flush Mounted
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    95 mm
  • Product Net Weight:
    151.9 g
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    0.152 kg
  • Package Level 1 EAN:
    4011395294079

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2619441
  • E-Number (Sweden):
    1301513
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001588 - Electronic switch
  • ETIM 8:
    EC001588 - Electronic switch
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143141
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds