Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6898

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6898

General Information

  • Extended Product Type:
    6898
  • Product ID:
    2CKA006899A2304
  • EAN:
    4011395133361
  • Catalog Description:
    6898 Protective basket
  • Long Description:
    For ceiling presence detectors. for Busch-Watchdog Presence tech (6813-101-500), For Busch-Watchdog Presence tech Dualline 6813/11-xxx. For Busch-Watchdog Presence tech BasicLINE 6814 U. For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For all Busch-Smoke alarm detectors ProfessionalLINE. For all Busch-Heat alarm detectors ProfessionalLINE. Busch-Smoke alarm detector 6831-84 and 6832-84. Also applicable in connection with surface-mounted housings 6885-xxx and 6888. For Busch-Presence detector mini KNX 6131/20-xxx and 6131/21-xxx. For Busch-Presence detector KNX 6131/30-xxx and 6131/31-xxx. For Busch-Watchdog Sky KNX 6131/40-24. For Busch-Presence detector Corridor KNX 6131/50-xxx and 6131/51-xxx.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » Standard Series » Accessories » Protective Basket

Ordering

  • E-Number (Finland):
    2619315
  • E-Number (Sweden):
    1300044
  • EAN:
    4011395133361
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098

Dimensions

  • Product Net Width:
    0.18 m
  • Product Net Height:
    0.18 m
  • Product Net Depth / Length:
    0.098 m
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.105 m
  • Package Level 1 Height:
    0.178 m
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Gross Weight:
    210 g
  • Package Level 1 EAN:
    4011395133361
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    0.34 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    3 kg
  • Package Level 3 Units:
    216 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.15 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    64 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    alpine white
  • Mounting Type:
    Surface Mounted
  • Product Main Type:
    Protective basket
  • Product Name:
    Protective basket
  • Product Range:
    Movement detector
  • Replaced Product ID (OLD):
    6899-0-2304
  • RoHS Date:
    20091130

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001580 - Accessories for movement sensor
  • ETIM 6:
    EC001580 - Accessories for movement sensor
  • ETIM 7:
    EC001580 - Accessories for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds