Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 6888

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6888

General Information

  • Extended Product Type:
    6888
  • Product ID:
    2CKA006899A2305
  • EAN:
    4011395133378
  • Catalog Description:
    6888 Surface-mounted box
  • Long Description:
    For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For surface mounting and increase of the protection type.

Categories

  • Products » Low Voltage Products and Systems » StandAlone Electronics » Presence Detector » BasicLINE Series » Accessories » Surface Mounted Boxes

Ordering

  • EAN:
    4011395133378
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.106 m
  • Product Net Height:
    0.106 m
  • Product Net Depth / Length:
    0.026 m
  • Product Net Weight:
    80 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.034 m
  • Package Level 1 Height:
    0.11 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    800 g
  • Package Level 1 EAN:
    4011395133378
  • Package Level 2 Units:
    90 piece
  • Package Level 2 Width:
    0.36 m
  • Package Level 2 Height:
    0.407 m
  • Package Level 2 Depth / Length:
    0.366 m
  • Package Level 2 Gross Weight:
    7.88 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Color:
    alpine white
  • Product Main Type:
    Surface-mounting box
  • Product Name:
    Surface-mounted box
  • Product Range:
    Movement detector
  • Replaced Product ID (OLD):
    6899-0-2305
  • RoHS Date:
    20091130

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001580 - Accessories for movement sensor
  • ETIM 6:
    EC001580 - Accessories for movement sensor
  • ETIM 7:
    EC001580 - Accessories for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds