Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DBS/S 1.1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DBS/S 1.1.1.1

General Information

  • Extended Product Type:
    DBS/S 1.1.1.1
  • Product ID:
    2CKA008110A0120
  • EAN:
    4011395255797
  • Catalog Description:
    DBS/S 1.1.1.1 IoT Dashboard Server
  • Long Description:
    Automation and dashboard server for KNX systems. Dashboard display in PC, Laptop, Tablet and Smartphone Browser. Switching, dimming, RGB control, blinds, RT and fan control, weather data, freely definable displays. Automation and visualization on room, floor, building and property level as well as freely combinable. Simple operation via intuitive navigation concept. Scenes and playback of sequences. Calendar function: Multi-level programmable time programs with exception setup. Data recording and display of trend and history display. Energy monitoring incl. trend and history display. Monitoring and alarm functions with notifications. Multi-level/hierarchical user concept and rights management. Compatible with ABB i-bus® KNX. KNX-TP interface. 2 Ethernet ports for separation of building network and Internet communication. Programming via KNX IoT Dashboard Tool, free download for Windows PCs. Import and synchronization of ETS project data (building structure and group addresses). Secure remote access via myBUSCH-JAEGER portal (optionally bookable). Function extension after commissioning via the IoT Dashboard App "DALI-Manager" (optionally bookable).

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Visualisation, Display and Signalling » Visualisation

Ordering

  • EAN:
    4011395255797
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1739833

Dimensions

  • Product Net Depth / Length:
    0.064 m
  • Product Net Height:
    0.09 m
  • Product Net Width:
    0.072 m
  • Product Net Weight:
    0.159 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Width:
    0.125 m
  • Package Level 1 Gross Weight:
    289 g

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Mounted Din Rail Component

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC000674 - Interface for bus system
  • ETIM 7:
    EC000674 - Interface for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds