Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8226 EB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8226 EB

General Information

  • Extended Product Type:
    8226 EB
  • Product ID:
    2CKA008200A0201
  • EAN:
    4011395207635
  • Catalog Description:
    Loudspeaker 13 cm (5") studio white
  • Long Description:
    With broadband characteristics. For mounting in hollow walls/ceilings. With spring brackets. In corrosion-resistant metal design. With integrated loudspeaker grid. With screwless terminals. Nominal power: 30 W Frequency response: 50 - 20,000 Hz Impedance: 8 Ohm Drilling measurements: 165 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0222
Loudspeaker grid Metal white 8229 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Built-in
  • Mounting Position:
    ceiling

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Frequency (f):
    50...20000 Hz
  • Number of Electrodynamic Drivers:
    1
  • Model Number:
    13 cm (5")
  • Color:
    studio white
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E6742
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    188 mm
  • Product Net Height:
    188 mm
  • Product Net Depth / Length:
    77 mm
  • Product Net Weight:
    938 g
  • Built-In Depth (t2):
    72 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000652 - Loudspeaker box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links