Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8270 UJ-84-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8270 UJ-84-101-500

General Information

  • Extended Product Type:
    8270 UJ-84-101-500
  • Product ID:
    2CKA008200A0237
  • EAN:
    4011395304518
  • Catalog Description:
    Busch-Radio set DAB+ studio white
  • Long Description:
    Ready-to-install DAB+ radio alarm clock for mono operation (set packaged). With high-resolution colour display for showing additional information. With Bluetooth interface for music replay of mobile devices. Connection of external Bluetooth loudspeakers possible. Consisting of the Busch-Radio BTconnect DAB+ 8217 U-101. Consisting of speaker insert 8223 U. Consisting of the cover plate for Busch-Radio 8252-84-101. Consisting of cover plate for speaker insert 8253-84. Consisting of 2gang future® linear cover frame 1722-184K.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.4 W
  • Design Range:
    future linear
    63x63
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element with full cover plate
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    DAB+
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7553
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +40 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    152 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    318 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links