Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8253-45G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8253-45G

General Information

  • Extended Product Type:
    8253-45G
  • Product ID:
    2CKA008200A0291
  • EAN:
    4011395326848
  • Catalog Description:
    Cover Plate Loudspeaker black - Busch-art linear
  • Long Description:
    Cover plate for loudspeaker insert 8223 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0183
Loudspeaker insert 8223 U-500 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Loudspeaker
  • Design Range:
    Busch-art linear
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    69.5 mm
  • Product Net Height:
    16.8 mm
  • Product Net Depth / Length:
    69.5 mm
  • Product Net Weight:
    18.44 g
  • Built-In Depth (t2):
    40 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links