You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DP7-S-625

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DP7-S-625

General Information

  • Extended Product Type:
    DP7-S-625
  • Product ID:
    2CKA008300A0357
  • EAN:
    4011395182383
  • Catalog Description:
    DP7-S-625 ABB-free@homeTouch 7"
  • Long Description:
    For ABB-free@home® and ABB-Welcome. For the central control of up to 16 configurable ABB-free@home® functions of type: switching, dimming, blind, RTC, scene, Philips HUE. Display of the video image of the outdoor station. During the conversation a picture of the visitor can be taken and stored in the picture memory. For door calls during absence three pictures of the visitor are automatically stored in the picture memory. With hands-free function, volume is adjustable. Easy operation keys for door openers, mute function and light. Different bell sounds are adjustable for door and floor ringing five polyphone bell sounds are available. Volume of bell sounds is adjustable. SD card slot for extension of the picture memory. Suitable as room temperature controller extension unit (up to 8). For surface mounting. The bus can be connected via enclosed terminal block. Display size: 17.8 cm (7'') Display resolution: 800 x 480 Consumer units: 11

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001173B8598
  • Compatible Bus Systems:
    free@home
  • Product Range:
    free@home
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black
  • Battery Weight:
    0 g
  • Number of Batteries:
    0
  • Screen Size:
    7 in

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP30
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6926
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Weight:
    600 g
  • Built-In Depth (t2):
    0 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.6 kg
  • Customs Tariff Number:
    85177900
  • E-Number (Sweden):
    1701120
  • Country of Origin:
    China (CN)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000677 - Display for bus system
  • ETIM 9:
    EC000677 - Display for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 79 00
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links