Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2017.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2017.2

General Information

  • Extended Product Type:
    2017.2
  • Product ID:
    2CLA201720A1001
  • EAN:
    8427238053653
  • Catalog Description:
    2017.2 Telephone outlet RJ12
  • Long Description:
    RJ12 type connector
    6 contacts
    Suitable for 2 (6P2C), 4 (6P4C) or 6 (6P6C) RJ11 and RJ12 jacks
    Screw terminals
    Cover plate code: 8518.1, 8518.2, 8618.1, 8618.2, N2118.1, N2218.1, N2218.2, 8418.1, 8418.2, 8218.1, 8218.2, 5518.1 & 5518.2

Technical

  • Application:
    For data connection housing
  • Design Range:
    Zenit
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Outlet Orientation:
    Straight

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 EAN:
    8427238053653

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85369010
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds