Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2017.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2017.3

General Information

  • Extended Product Type:
    2017.3
  • Product ID:
    2CLA201730A1001
  • EAN:
    8427238070414
  • Catalog Description:
    2017.3 Telephone outlet RJ45 Cat.3
  • Long Description:
    RJ45 type connector
    Cat.3
    8 contacts
    Suitable for 8 (8P8C) RJ45 jacks
    Tool-less wiring
    Cover plate code: 8518.1, 8518.2, 8618.1, 8618.2, N2118.1, N2218.1, N2218.2, 8418.1, 8418.2, 8218.1, 8218.2, 5518.1 & 5518.2

Technical

  • Application:
    For data connection housing
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)
  • Outlet Orientation:
    Straight
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.013 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.13 kg
  • Package Level 1 EAN:
    8427238070414

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds