You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2110 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2110 BL

General Information

  • Extended Product Type:
    N2110 BL
  • Product ID:
    2CLA211000N1101
  • EAN:
    8427238063416
  • Catalog Description:
    N2110 BL Switch 1-gang, intermediate, SP - 1 M - White Rocker/button Intermediate switch -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Screwless terminals
    Optional: locator LED lamp N2192.
    Size: 1 module.

Technical

  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    1
  • Design Range:
    Zenit
  • Wiring Configuration:
    Intermediate switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    LED exchangeable
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.023 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.132 m
  • Package Level 1 Height:
    0.04 m
  • Package Level 1 Depth / Length:
    0.32 m
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 EAN:
    8427238063416

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links