Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2121.3 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2121.3 BL

General Information

  • Extended Product Type:
    N2121.3 BL
  • Product ID:
    2CLA212130N1101
  • EAN:
    8427238242088
  • Catalog Description:
    Rocker cover for Venetian blind Two-part rocker White - Zenit
  • Long Description:
    Color: White.
    Rocker cover with blind symbol for KNX sensor/actuator.
    Suitable for codes: RS/U 1.1 and left and right positions of RS/U 2.1, RA/U 1.16.1 and RA/U/ 2.8.1.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Venetian blind
  • Product Range:
    KNX
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Symbol "arrows"
  • Model Number:
    Two-part rocker
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CLC212130N1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    73 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links