Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2133 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2133 AN

General Information

  • Extended Product Type:
    N2133 AN
  • Product ID:
    2CLA213300N1801
  • EAN:
    8427238080406
  • Catalog Description:
    Socket outlet IT P17/11 Italian type Bipasso Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 250 Vac
    Rated current: 16/10A
    Type L: 2P + E / P17/11
    Shuttered for child safety
    Screw terminals
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Snapper Mounting

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    63.7 %
  • Sustainable Material Content in Packaging:
    92 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Power Socket Outlets - Italian P11/17 acc. to CEI 23-50
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Italian type Bipasso
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.03 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA213300N1802

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links