You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2136.2 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2136.2 BL

General Information

  • Extended Product Type:
    N2136.2 BL
  • Product ID:
    2CLA213620N1102
  • EAN:
    8427238192192
  • Catalog Description:
    N2136.2 BL Brazilian 20A socket outlet - 1M - White White - Zenit
  • Long Description:
    Color: White
    Rated voltage: 250 Vac.
    Rated current: 20 A.
    Type N: 2P + E.
    Shuttered for child safety.
    Screw terminals.
    Size: 1 module

Technical

  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    No declaration needed

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    29 g

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    293 mm
  • Package Level 1 Gross Weight:
    580 g
  • Package Level 1 EAN:
    8427238192192

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links