Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2185.3 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2185.3 AN

General Information

  • Extended Product Type:
    N2185.3 AN
  • Product ID:
    2CLA218530N1801
  • EAN:
    8427238271125
  • Catalog Description:
    USB charger Breakout cable with USB AC Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Input voltage: 100 - 240 Vac ±10%; 50/60 Hz.
    Input current (max.): 250 mA.
    Output power (max.): 10,5 W.
    Output voltage USB-A: 5 Vdc (max. 2,1 A).
    Output voltage USB-C: 5 Vdc (max. 2,1 A).
    Output voltage USB-A+C: 5 Vdc (total max. 2,1A).
    Power consumption in stand-by: <= 70 mW.
    Efficiency: > 83%.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Operational Voltage:
    100 ... 240 V
  • Output Voltage (Uout):
    5 V
  • Output Current Maximum (Iout):
    2100 mA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Number of Outputs:
    2
  • Design Range:
    Zenit
  • Connection Type:
    Push-In
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Breakout cable
  • Color:
    Anthracite

Material Compliance

  • RoHS Information:
    2CLC218530N1801
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    45 g

Ordering

  • Replaced Product ID (OLD):
    2CLA218500N1801
    2CLA218500N1803

Classifications

  • ETIM 9:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links