You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2191 BB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2191 BB

General Information

  • Extended Product Type:
    N2191 BB
  • Product ID:
    2CLA219100N1201
  • EAN:
    8427238230429
  • Catalog Description:
    N2191 BB Locator LED lamp kit - 230 Vac - White -Zenit
  • Long Description:
    Suitable for 1-gang, 1-way, SP switches and 1-gang, 1-way, SP NO push-buttons.
    White light.
    Rated voltage: 230 Vac.
    Tooless front connection.
    Includes translucent light diffusers for 1 and 2 module rocker covers.

Technical

  • Design Range:
    Zenit
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    No declaration needed

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.073 mm
  • Package Level 1 Height:
    0.033 mm
  • Package Level 1 Depth / Length:
    0.073 mm
  • Package Level 1 Gross Weight:
    0.030 kg
  • Package Level 1 EAN:
    8427238230429

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85414010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85414010
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links