Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2192.2 BB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2192.2 BB

General Information

  • Extended Product Type:
    N2192.2 BB
  • Product ID:
    2CLA219220N1201
  • EAN:
    8427238230443
  • Catalog Description:
    LED kit for switch Switch/push button White LED 110 ... 230 V - Zenit
  • Long Description:
    Suitable for 1-gang, 1-way, DP switches, 1-gang, 2-ways, SP and 1-gang, intermidiate switches.
    White light.
    Rated voltage: 24 V.
    Tooless front connection.
    Includes translucent light diffusers for 1 and 2 module rocker covers.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    110 ... 230 V
  • Rated Current (In):
    0.7 A
  • Design Range:
    Zenit
  • Lamp Type:
    LED
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Lamp Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC219220N1201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links