You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2200 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2200 BL

General Information

  • Extended Product Type:
    N2200 BL
  • Product ID:
    2CLA220000N1101
  • EAN:
    8427238063461
  • Catalog Description:
    N2200 BL Blank cover plate - 2M - White Blind plate Central cover plate None White -Zenit
  • Long Description:
    Color: White.
    Blank cover plate for spare spaces.
    Size: 2 modules

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Circular Design Principles Lifetime:
    9AKK108467A7445
  • Sustainable Material Content:
    Mechanically Recycled Polymer - 31 %
  • Sustainable Material Content in Packaging:
    FSC Mix Cardboard - 78 %
  • End of Life Instructions:
    9AKK108467A8374

Eco Transparency

Technical

  • Application:
    Blind plate
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.013 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.097 m
  • Package Level 1 Height:
    0.06 m
  • Package Level 1 Depth / Length:
    0.233 m
  • Package Level 1 Gross Weight:
    0.26 kg
  • Package Level 1 EAN:
    8427238063461

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links