Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2233 RJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2233 RJ

General Information

  • Extended Product Type:
    N2233 RJ
  • Product ID:
    2CLA223300N7001
  • EAN:
    8427238234762
  • Catalog Description:
    Socket outlet Red - Zenit
  • Long Description:
    Color: Red.
    Rated voltage: 250 Vac.
    Rated current: 10 / 16A.
    Type F+L: 2P + E / P30/17.
    Shuttered for child safety.
    Screw terminals.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Number of Phases:
    2
  • Design Range:
    Zenit
  • Socket Outlet Type:
    Socket Outlets Without Protective Contact
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Red
  • Number of Batteries:
    0

Material Compliance

Environmental

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links