Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2244 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2244 BA

General Information

  • Extended Product Type:
    2244 BA
  • Product ID:
    2CLA224400A1101
  • EAN:
    8427238024196
  • Catalog Description:
    Blind control pushbutton 1-pole push button 2 Rocker 1 pole, Alpin White - Stylo
  • Long Description:
    10 A / 250V~

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Design Range:
    Stylo
  • Actuator Type:
    Rocker
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    Alpin White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.054 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0224401

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links