Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2254.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2254.1 BL

General Information

  • Extended Product Type:
    N2254.1 BL
  • Product ID:
    2CLA225410N1101
  • EAN:
    8427238085449
  • Catalog Description:
    Fan control Turn button Other White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 127 Vac / 60 Hz.
    Rated current: 1,5 A.
    Load type: ceiling fan.
    4 control positions:
    - 0: Off.
    - I: On maximum speed.
    - II: On medium speed.
    - III: On low speed.
    Ambient temperature: 0º C to 40º C.
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX885419A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    127 V
  • Rated Current (In):
    1.5 A
  • Design Range:
    Zenit
  • Wiring Configuration:
    Other
  • Actuator Type:
    Turn button
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.068 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA225410N1102
    2CLA225410N1103

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links