You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2260.3 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2260.3 BL

General Information

  • Extended Product Type:
    N2260.3 BL
  • Product ID:
    2CLA226030N1101
  • EAN:
    8427238138329
  • Catalog Description:
    N2260.3 BL LED rotatory/push dimmer - 2M - White White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 230 Vac ± 10%
    Frequency: 50 Hz (Nominal power: 250 W/VA) / 60 Hz (Nominal power: 200 W/VA)
    Power (min./max load):
    - LEDi: 2 / 100 W/VA (max. 10 lamps)
    - Dimmable energy saving lamps: 2 / 100 W/VA (max. 10 lamps)
    - LV LEDi with transformer (only type L or LC): 4 / 100 W/VA (max. 10 lamps)
    - Incandescent lamps: 10 / 250 W/VA
    - Halogen lamps: 10 / 250 W/VA
    - LV halogen with transformer (only type L or LC): 10 / 250 W/VA (max. 10 lamps)
    2 wire connection
    Optional: auxiliary on/off with 2-way switch N2X02
    Indicator LED lamp included
    Back-up fuse: Electronic
    Overload protection: Electronic
    Ambient temperature: 0°C to +35°C
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...60 Hz
  • Power Watt:
    10...250 V·A
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Universal and LED Retrofit
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Snapper Mounting
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    8427238138329

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links