Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: Z2271.1 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Z2271.1 AN

General Information

  • Extended Product Type:
    Z2271.1 AN
  • Product ID:
    2CLA227110Z1801
  • EAN:
    8427238230665
  • Catalog Description:
    Frame 1-gang 1gang Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Material: painted polycarbonate
    Size (height x width): 85 x 85 mm.
    Thickness from the wall: 4,2mm.
    Mounting plate code for 2M box (60 mm screw distance): Z2271.91.
    Mounting box codes (flush / surface mounting): 1099, 1999 / 8591.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Sustainable Material Content:
    Mechanically Recycled Polymer - 29 %
  • Sustainable Material Content in Packaging:
    Recycled Cardboard - 92 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    Anthracite

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    4.2 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links