Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: Z2271.91

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Z2271.91

General Information

  • Extended Product Type:
    Z2271.91
  • Product ID:
    2CLA227191Z1001
  • EAN:
    8427238230702
  • Catalog Description:
    Support 1-gang 1 gang - Zenit
  • Long Description:
    For horizontal and vertical installation.
    To be installed with frames code: Z2271.1.
    Mounting plate suitable for 60 mm screw distance boxes code: 1099, 1999 & 1999.2 or surface mounting boxes code: 8591, 8592 & 8593.
    With aligning flaps for multigang frames.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Sustainable Material Content in Packaging:
    Recycled Cardboard - 100 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
  • Label Space Provided:
    No

Material Compliance

  • RoHS Information:
    2CLC227191Z1001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links