You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2672 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2672 BL

General Information

  • Extended Product Type:
    N2672 BL
  • Product ID:
    2CLA267200N1101
  • EAN:
    8427238072708
  • Catalog Description:
    N2672 BL Frame for metallic and plastic profiles - White 1gang(s) White Horizontal mounting - Zenit
  • Long Description:
    Color: White.
    Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens.
    For 1 and 2 module devices.
    Size (width x height): 54 x 68 mm
    Shaft size (width x height): 49 x 50 mm

Technical

  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    62 mm
  • Product Net Height:
    68 mm
  • Product Net Weight:
    0.032 kg

Container Information

  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Width:
    0.122 m
  • Package Level 1 Height:
    0.092 m
  • Package Level 1 Depth / Length:
    0.169 m
  • Package Level 1 Gross Weight:
    0.192 kg
  • Package Level 1 EAN:
    8427238072708

Ordering

  • Minimum Order Quantity:
    6 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links