Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8101

General Information

  • Extended Product Type:
    8101
  • Product ID:
    2CLA810100A1001
  • EAN:
    8427238016405
  • Catalog Description:
    8101 Switch 1-gang, 1-way, single pole
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    Screwless terminals
    Included: fixing claws
    Optional: locator LED lamp 6192 BL (230 Vac)
    Rocker code: 8501, 8501.2, 8501.3, 8501.4, 8601, 8601.3, 8401, 8401.2, 8401.3, 8401.4, 8201, 8201.2, 8201.3, 8201.4, 8201.9, 5501, 5501.2, 5501.3, 5501.4 & 5501.5

Technical

  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    Off switch 1-pole
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    LED exchangeable
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.057 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.149 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.225 m
  • Package Level 1 Gross Weight:
    0.57 kg
  • Package Level 1 EAN:
    8427238016405

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds