You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8104

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8104

General Information

  • Extended Product Type:
    8104
  • Product ID:
    2CLA810400A1001
  • EAN:
    8427238016443
  • Catalog Description:
    Push-button 1-gang, single pole, NO
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    NO: Normally Open
    Screwless terminals
    Optional: locator LED lamp 6192 BL (230 Vac)
    Rocker code: 8501, 8501.3, 8504, 8504.2, 8504.3, 8504.4, 8601, 8601.3, 8401, 8401.3, 8404, 8404.2, 8404.3, 8404.4, 8201, 8201.3, 8201.9, 5501, 5501.3, 5501.5, 5504, 5504.2, 5504.3 & 5504.4

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Number of Rocker Switches:
    1
  • Design Range:
    Sky Niessen
  • Actuator Type:
    Rocker
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    1NO0NC
  • Legend:
    None
  • Model Number:
    Single push button
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC810400A1001
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.057 kg
  • Built-In Depth (t2):
    25 mm

Ordering

  • Replaced Product ID (OLD):
    2CL0810400

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000029 - Push-switch button
  • ETIM 9:
    EC000029 - Push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links