Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8104.9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8104.9

General Information

  • Extended Product Type:
    8104.9
  • Product ID:
    2CLA810490A1001
  • EAN:
    8427238028637
  • Catalog Description:
    Push button 0 NO 1 NC 1 CO
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    NC: normally closed
    Screwless terminals
    Included: fixing claws
    Optional: locator LED lamp 6192 BL (230 Vac)
    Rocker code: 8501, 8501.3, 8504, 8504.2, 8504.3, 8504.4, 8601, 8601.3, 8401, 8401.3, 8404, 8404.2, 8404.3, 8404.4, 8201, 8201.3, 8201.9, 5501, 5501.3, 5501.5, 5504, 5504.2, 5504.3 & 5504.4

Installation

  • Instructions and Manuals:
    2CLX810109A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    0 NO, 1 NC
  • Number of Poles:
    1
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    1
  • Number of Contacts NO:
    0
  • Number of Rocker Switches:
    1
  • Design Range:
    Platform 8100
    Alba
    Sky Niessen
  • Actuator Type:
    Rocker
  • Connection Type:
    Screwless
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Single push button
  • Color:
    No color
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.101 m
  • Product Net Height:
    0.102 m
  • Product Net Depth / Length:
    0.208 m
  • Product Net Weight:
    0.06 kg
  • Built-In Depth (t2):
    25 mm

Ordering

  • Replaced Product ID (OLD):
    2CL0810490

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000029 - Push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links