Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8111

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8111

General Information

  • Extended Product Type:
    8111
  • Product ID:
    2CLA811100A1001
  • EAN:
    8427238016498
  • Catalog Description:
    Switch 1-way Series switch
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    Screwless terminals
    Included: fixing claws
    Rocker code: 8511, 8611, 8411, 8211 & 5511

Installation

  • Instructions and Manuals:
    2CLX810109A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    2
  • Design Range:
    Platform 8100
    Alba
    Sky Niessen
  • Wiring Configuration:
    Series switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    No color
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC811100A1001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    161e48d7-0cf5-4d82-b10f-0cbf59a6d17b Spain (ES)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.06 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0811100

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links