You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8122

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8122

General Information

  • Extended Product Type:
    8122
  • Product ID:
    2CLA812200A1001
  • EAN:
    8427238016542
  • Catalog Description:
    Switch 2-gangs, 2-way, single pole Alternating-/alternating switch
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 10AX
    Screwless terminals
    Included: fixing claws
    Rocker code: 8511, 8611, 8411, 8211 & 5511

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    2
  • Design Range:
    Sky Niessen
  • Wiring Configuration:
    Alternating-/alternating switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • SCIP:
    ba8d4794-0c15-4c10-a79a-8c31b5be1b25 Spain (ES)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.063 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0812200

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links