Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8151.7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8151.7

General Information

  • Extended Product Type:
    8151.7
  • Product ID:
    2CLA815170A1001
  • EAN:
    8427238045122
  • Catalog Description:
    8151.7 TV-R/SAT final outlet
  • Long Description:
    TV-R and SAT double outlet - Final
    Installation as a terminal outlet connected to a series with loop-through outlets.
    Connection: screw terminal and clamp.
    Output connectors (C1 / C2): IEC male 9,52mm diam. / IEC female 9,52mm diam.
    Frequency range (I/O / C1 / C2): 5 - 2.400 MHz / 5 - 2.400 MHz / 5 - 2.400 MHz
    Basic loss (FM / TV / SAT): 3,7±0,3 dB / 4,0±0,5 dB / 5,0±1,2 dB
    Isolation (FM / TV / SAT): >20 / >20 / >14
    Return loss (VR / FM / TV / SAT): >16 / >16 / >16 / >9
    DC path (Vdc / mA / Tono): 24 max. / 500 max. / 22 KHz - DiSEqC
    Included: fixing claws
    Cover plate code: 8550.1, 8650, N2250.1, 8450.1, 8250.1 & 5550.1

Technical

  • Frequency (f):
    5...2400 MHz
  • Number of IEC Outlets:
    2
  • Cover Plate Type:
    None
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Model Number:
    End socket
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.096 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.149 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.225 m
  • Package Level 1 Gross Weight:
    0.96 kg
  • Package Level 1 EAN:
    8427238045122

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000439 - Antenna socket
  • ETIM 8:
    EC000439 - Antenna socket box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121463
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds