You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8500 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8500 BL

General Information

  • Extended Product Type:
    8500 BL
  • Product ID:
    2CLA850000A1101
  • EAN:
    8427238134567
  • Catalog Description:
    8500 BL Blank cover plate - Soft White Blind plate None White - Sky Niessen
  • Long Description:
    Color: Soft White
    Included: mounting grid and cover plate
    Without fixing claws

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Application:
    Blind plate
  • Design Range:
    Sky Niessen
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    0.09 m
  • Product Net Height:
    0.102 m
  • Product Net Depth / Length:
    0.245 m
  • Product Net Weight:
    0.039 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.39 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85365080
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links