You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8571 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8571 BL

General Information

  • Extended Product Type:
    8571 BL
  • Product ID:
    2CLA857100A1101
  • EAN:
    8427238135281
  • Catalog Description:
    8571 BL Frame 1-gang - Soft White 1gang(s) White - Sky Niessen
  • Long Description:
    Color: Soft White
    Size (height x width): 86 x 86 mm
    Gray contour

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Number of Gangs:
    1
  • Design Range:
    Sky Niessen
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC857100A1101
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    8.5 mm
  • Product Net Weight:
    0.024 kg

Ordering

  • Minimum Order Quantity:
    20 piece
  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Gross Weight:
    0.5 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links