Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8571 FR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8571 FR

General Information

  • Extended Product Type:
    8571 FR
  • Product ID:
    2CLA857100A2001
  • EAN:
    8427238138299
  • Catalog Description:
    8571 FR Frame 1-gang - Ash
  • Long Description:
    Color: Ash
    Size (height x width): 86 x 86 mm
    Surface: tinted ash

Technical

  • Number of Gangs:
    1
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Wood
  • Label Space Provided:
    No
  • Color:
    Wood

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    8.5 mm
  • Product Net Weight:
    0.048 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.098 m
  • Package Level 1 Height:
    0.028 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.076 kg
  • Package Level 1 EAN:
    8427238138299

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds