You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8571.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8571.1 BL

General Information

  • Extended Product Type:
    8571.1 BL
  • Product ID:
    2CLA857110A1101
  • EAN:
    8427238135298
  • Catalog Description:
    Frame 1-gang - Soft White 1gang White - Sky Niessen
  • Long Description:
    Color: Soft White
    Size (height x width): 86 x 86 mm
    White contour

Installation

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Sustainable Material Content:
    Mechanically Recycled Polymer - 37.77 %
  • Sustainable Material Content in Packaging:
    Recycled Cardboard - 91.66 %
  • Offered with Extended Lifetime:
    Product Modularity
  • End of Life Instructions:
    9AKK108468A8627

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Number of Gangs:
    1
  • Design Range:
    Sky Niessen
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC857110A1101
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    8.5 mm
  • Product Net Weight:
    0.025 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0857111

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links