You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8574 NS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8574 NS

General Information

  • Extended Product Type:
    8574 NS
  • Product ID:
    2CLA857400A1501
  • EAN:
    8427238136356
  • Catalog Description:
    8574 NS Frame 4-gangs - Soft Black 4gang(s) Black - Sky Niessen
  • Long Description:
    Color: Soft Black
    Size (height x width): 86 x 299 mm

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Number of Gangs:
    4
  • Design Range:
    Sky Niessen
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Color:
    Black

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC857400A1501
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    299 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    8.5 mm
  • Product Net Weight:
    0.085 kg

Ordering

  • Minimum Order Quantity:
    5 piece
  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.43 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links