You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8591 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8591 BL

General Information

  • Extended Product Type:
    8591 BL
  • Product ID:
    2CLA859100A1101
  • EAN:
    8427238145952
  • Catalog Description:
    8591 BL Surface mounting box 1-gang - White 1 gang White - Sky Niessen
  • Long Description:
    Color: White
    Size (height x width x depth): 86 x 86 x 43 mm

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Number of Gangs:
    1
  • Design Range:
    Sky Niessen
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.145 m
  • Product Net Height:
    0.090 m
  • Product Net Depth / Length:
    0.185 m
  • Product Net Weight:
    0.09 kg

Ordering

  • Minimum Order Quantity:
    6 piece
  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Gross Weight:
    0.53 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links